Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X8X4-BG |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 20.30 |
| End size 1 | -8 |
| End size 2 | -4 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item Type | Adapter-elbow |
| Product height in | 1.623 |
| Product height mm | 41.230 |
| Product length in | 1.584 |
| Product length mm | 40.230 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.790 |
| Product width mm | 20.070 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 1/4-18 NPTF |
