Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X8X8 |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.80 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male 45 degree flare |
| Hex size 1 IN | 0.900 |
| Hex size 1 MM | 22.9 |
| Item Type | Adapter-elbow |
| Product height in | 1.764 |
| Product height mm | 44.800 |
| Product length in | 1.767 |
| Product length mm | 44.880 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.895 |
| Product width mm | 22.730 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.410 |
| Tube outside diameter 2 MM | 10.4 |
| Working pressure bar | 138 |
| Working pressure psi | 2000 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975748381 |
