Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X8X8Z |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.80 |
| End size 1 | -8 |
| End Type 1 | Male 45 degree inverted flare |
| End type 2 | Male pipe (NPT) |
| Item type | Adapter-elbow |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 1.767 |
| Product length mm | 44.880 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.895 |
| Product width mm | 22.730 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975729236 |
