Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 500-02646-36 |
| Drop dimension IN | 0.660 |
| Drop dimension MM | 16.80 |
| End size 1 | -6 |
| End size 2 | -8 |
| End type 1 | Air Brake Connector |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Item type | Adapter-elbow |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 1.834 |
| Product length mm | 46.590 |
| Product material | Brass |
| Product serial name | 500 |
| Product width in | 0.870 |
| Product width mm | 22.100 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-20 UNEF |
| Thread size 2 | 1/2-14 NPTF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318909 |