Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 502X5 |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.20 |
| End size 1 | -5 |
| End size 2 | -5 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product length in | 0.870 |
| Product material | Brass |
| Product serial name | 502 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318992 |
