Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 50X4X4 |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.50 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.690 |
| Hex size 1 MM | 11.200 |
| Item type | Adapter-elbow |
| Product height in | 1.032 |
| Product height mm | 26.220 |
| Product length in | 1.313 |
| Product length mm | 33.350 |
| Product material | Brass |
| Product serial name | 50 |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.560 |
| Tube outside diameter 1 MM | 14.2 |
| Tube outside diameter 2 IN | 0.190 |
| Tube outside diameter 2 MM | 4.8 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146045607 |
