Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 50X6-BG |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 23.90 |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.710 |
| Hex size 1 MM | 18.000 |
| Item type | Adapter-elbow |
| Product height in | 1.044 |
| Product height mm | 26.520 |
| Product length in | 1.446 |
| Product length mm | 36.720 |
| Product material | Brass |
| Product serial name | 50 |
| Product width in | 0.710 |
| Product width mm | 18.030 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |
| Tube outside diameter 1 IN | 0.420 |
| Tube outside diameter 1 MM | 10.7 |
| Tube outside diameter 2 IN | 0.310 |
| Tube outside diameter 2 MM | 7.9 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
