Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 530 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.000 |
| Item type | Adapter-tee |
| Product height in | 1.120 |
| Product height mm | 28.440 |
| Product length in | 1.310 |
| Product length mm | 33.270 |
| Product material | Brass |
| Product serial name | 530 |
| Product width in | 0.433 |
| Product width mm | 11.000 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975748053 |
| Proposition 65 | Cancer and Reproductive Harm |
