Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 54X10X6 |
| Drop dimension IN | 0.869 |
| Drop dimension MM | 22.10 |
| End size 1 | -10 |
| End size 2 | -6 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.759 |
| Product height mm | 44.670 |
| Product length in | 1.850 |
| Product length mm | 46.980 |
| Product material | Brass |
| Product serial name | 54 |
| Product width in | 0.890 |
| Product width mm | 22.610 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975728338 |
