Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 54X4X4 |
| Drop dimension IN | 0.495 |
| Drop dimension MM | 12.60 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.125 |
| Product height mm | 28.580 |
| Product length in | 1.314 |
| Product length mm | 33.380 |
| Product material | Brass |
| Product serial name | 54 |
| Product width in | 0.565 |
| Product width mm | 14.350 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975761403 |
