Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 54X4X4Z |
| Drop dimension IN | 0.777 |
| Drop dimension MM | 19.70 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Female 45 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.570 |
| Hex size 1 MM | 14.500 |
| Item type | Adapter-elbow |
| Product height in | 0.777 |
| Product height mm | 19.746 |
| Product length in | 1.314 |
| Product length mm | 33.386 |
| Product material | Brass |
| Product serial name | 54 |
| Product width in | 0.565 |
| Product width mm | 14.350 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.190 |
| Tube outside diameter 2 MM | 4.8 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789284464 |
