Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 54X5 |
| Drop dimension IN | 0.551 |
| Drop dimension MM | 14.00 |
| End size 1 | -5 |
| End size 2 | -2 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.089 |
| Product height mm | 27.670 |
| Product length in | 1.209 |
| Product length mm | 30.710 |
| Product material | Brass |
| Product serial name | 54 |
| Product width in | 0.530 |
| Product width mm | 13.460 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975744017 |
