Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 54X5-BG |
| Drop dimension IN | 0.550 |
| Drop dimension MM | 20.30 |
| End size 1 | -5 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.530 |
| Hex size 1 MM | 13.500 |
| Item type | Adapter-elbow |
| Product height in | 0.824 |
| Product height mm | 20.940 |
| Product length in | 1.209 |
| Product length mm | 30.710 |
| Product material | Brass |
| Product serial name | 54 |
| Product width in | 0.530 |
| Product width mm | 13.460 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.220 |
| Tube outside diameter 2 MM | 5.6 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
