Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 54X6 |
| Drop dimension IN | 0.629 |
| Drop dimension MM | 16.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.640 |
| Hex size 1 MM | 16.300 |
| Item type | Adapter-elbow |
| Product height in | 0.987 |
| Product height mm | 25.060 |
| Product length in | 0.890 |
| Product length mm | 22.600 |
| Product material | Brass |
| Product serial name | 54 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.310 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.290 |
| Tube outside diameter 2 MM | 7.4 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975706657 |
