Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 54X8-BG |
| Drop dimension IN | 0.810 |
| Drop dimension MM | 20.30 |
| End size 1 | -8 |
| End size 2 | -6 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.195 |
| Product height mm | 30.350 |
| Product length in | 1.773 |
| Product length mm | 45.040 |
| Product material | Brass |
| Product serial name | 54 |
| Product width in | 0.765 |
| Product width mm | 19.430 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
