Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 54X8X8 |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 23.90 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.226 |
| Product height mm | 31.130 |
| Product length in | 1.960 |
| Product length mm | 49.780 |
| Product material | Brass |
| Product serial name | 54 |
| Product width in | 0.870 |
| Product width mm | 22.100 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975745106 |
