Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 54X8Z |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male 45 degree flare |
| Hex size 1 IN | 0.770 |
| Hex size 1 MM | 19.6 |
| Item type | Adapter-elbow |
| Product height in | 1.226 |
| Product height mm | 31.131 |
| Product length in | 1.960 |
| Product length mm | 49.781 |
| Product material | Brass |
| Product serial name | 54 |
| Product width in | 0.870 |
| Product width mm | 22.100 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.410 |
| Tube outside diameter 2 MM | 10.4 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975763803 |
