Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 552X3 |
| Drop dimension IN | 0.510 |
| Drop dimension MM | 20.30 |
| End size 1 | -2 |
| End size 2 | -2 |
| End size 3 | -3 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female inverted flare |
| Hex size 1 IN | 0.300 |
| Hex size 1 MM | 7.6 |
| Hex size 2 IN | 0.100 |
| Hex size 2 MM | 2.5 |
| Item type | Adapter-tee |
| Product height in | 0.760 |
| Product height mm | 19.300 |
| Product length in | 1.310 |
| Product length mm | 33.270 |
| Product material | Brass |
| Product serial name | 552 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319135 |
