Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 55X6 |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 23.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product height in | 1.379 |
| Product height mm | 35.030 |
| Product length in | 1.379 |
| Product length mm | 35.030 |
| Product material | Brass |
| Product serial name | 55 |
| Product width in | 0.640 |
| Product width mm | 16.260 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319180 |
