Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 55X8-BG |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.20 |
| End size 1 | -8 |
| End size 2 | -8 |
| Item type | Adapter-elbow |
| Product height in | 1.425 |
| Product length in | 1.547 |
| Product length mm | 39.300 |
| Product material | Brass |
| Product serial name | 55 |
| Product width in | 0.790 |
| Product width mm | 20.070 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
