Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 56X4 |
| Drop dimension IN | 0.840 |
| Drop dimension MM | 21.30 |
| End size 1 | -2 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male 45 degree flare |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 1.130 |
| Product height mm | 28.700 |
| Product length in | 1.252 |
| Product length mm | 31.800 |
| Product material | Brass |
| Product serial name | 56 |
| Product width in | 0.575 |
| Product width mm | 14.600 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 7/16-20 UNF |
| Tube outside diameter 3 IN | 0.180 |
| Tube outside diameter 3 MM | 4.6 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789322777 |
