Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 59X4 |
| End size 2 | -4 |
| End type 2 | Male 45 degree inverted flare |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Nut |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.016 |
| Product length mm | 25.806 |
| Product material | Brass |
| Product serial name | 59 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975767269 |