PLASTIC BAG
5X6PB
Tools5X6PB Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 5X6PB |
| Height IN | 5 |
| Material | Plastic |
| Product height in | 5.000 |
| Product length in | 0.010 |
| Product width in | 6.000 |
| Purchase quantity | 50 |
| Width IN | 6 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975728789 |