Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 600-03687 |
| Hex size 5 IN | 0.438 |
| Hex size 5 MM | 11.1 |
| Item type | Component |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 0.911 |
| Product length mm | 23.139 |
| Product serial name | 600 |
| Product width in | 0.438 |
| Product width mm | 11.113 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305756 |