Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 600-78010 |
| Drop dimension IN | 0.970 |
| Drop dimension MM | 24.60 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -10 |
| End type 2 | 24 degree DKO swivel light duty |
| Item type | Adapter-tee |
| Product height in | 1.374 |
| Product height mm | 34.910 |
| Product length in | 1.299 |
| Product length mm | 33.000 |
| Product material | Brass |
| Product serial name | 600 |
| Product width in | 0.812 |
| Product width mm | 20.620 |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | M16x1.5 |
| Thread size 3 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319241 |