Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 600-90036 |
| End size 1 | -4 |
| Item type | Adapter-plug |
| Product height in | 0.208 |
| Product height mm | 5.283 |
| Product length in | 0.190 |
| Product length mm | 4.826 |
| Product material | Brass |
| Product width in | 0.208 |
| Product width mm | 5.283 |
| Thread sealant | No |
| Thread size 1 | 1/4-32 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |