Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 601X8-BG |
| End size 1 | -8 |
| Item type | Adapter-sleeve |
| Product height in | 0.625 |
| Product height mm | 15.870 |
| Product length in | 0.300 |
| Product length mm | 7.620 |
| Product material | Brass |
| Product serial name | 601 |
| Product width in | 0.625 |
| Product width mm | 15.870 |
| Thread sealant | No |
