Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 602X3-BG |
| Drop dimension IN | 0.600 |
| Drop dimension MM | 15.20 |
| End size 1 | -3 |
| End size 2 | -3 |
| End size 3 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 0.837 |
| Product height mm | 21.270 |
| Product length in | 0.831 |
| Product length mm | 21.100 |
| Product material | Brass |
| Product serial name | 602 |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 1/8-27 NPTF |
