Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 602X4 |
| Drop dimension IN | 0.675 |
| Drop dimension MM | 17.10 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -2 |
| End Type 1 | Male inverted flare |
| End type 2 | Male inverted flare |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.957 |
| Product height mm | 24.310 |
| Product length in | 0.840 |
| Product length mm | 21.340 |
| Product material | Brass |
| Product serial name | 602 |
| Product width in | 0.530 |
| Product width mm | 13.460 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 7/16-24 UNS |
| Thread size 3 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.390 |
| Tube outside diameter 1 MM | 9.9 |
| Tube outside diameter 2 IN | 0.390 |
| Tube outside diameter 2 MM | 9.9 |
| Tube outside diameter 3 IN | 0.210 |
| Tube outside diameter 3 MM | 5.3 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975754597 |
