Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 602X5 |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product length in | 0.960 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.440 |
| Tube outside diameter 1 MM | 11.2 |
| Tube outside diameter 2 IN | 0.440 |
| Tube outside diameter 2 MM | 11.2 |
| Tube outside diameter 3 IN | 0.210 |
| Tube outside diameter 3 MM | 5.3 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975766866 |
