Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 602X6 |
| Drop dimension IN | 0.935 |
| Drop dimension MM | 23.70 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -4 |
| End Type 1 | Female inverted flare |
| End type 2 | Female inverted flare |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-straight |
| Product height in | 1.327 |
| Product height mm | 33.700 |
| Product length in | 1.161 |
| Product length mm | 29.500 |
| Product material | Brass |
| Product serial name | 602 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |
| Thread size 3 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975759585 |
