Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 60X10-BG |
| End size 1 | -10 |
| End type 1 | Compression Ball Sleeve |
| Finish plating | Bright dip |
| Item type | Adapter-sleeve |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 0.380 |
| Product length mm | 9.652 |
| Product material | Brass |
| Product serial name | 60 |
| Product width in | 0.720 |
| Product width mm | 18.288 |
| Thread sealant | No |
