Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 60X6-BG |
| End size 1 | -6 |
| End type 1 | Compression Ball Sleeve |
| Finish plating | Bright dip |
| Item type | Adapter-sleeve |
| Product height in | 0.470 |
| Product height mm | 11.938 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product material | Brass |
| Product serial name | 60 |
| Product width in | 0.470 |
| Product width mm | 11.938 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338294 |
