Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 6100X3-BG |
| End size 2 | -3 |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Item type | Nut |
| Material | Brass |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 0.530 |
| Product length mm | 13.462 |
| Product material | Brass |
| Product serial name | 6100 |
| Product width in | 0.438 |
| Product width mm | 11.113 |
| Thread sealant | No |
| Thread size 2 | 3/8-24 UN |
