Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 6100X6 |
| End size 2 | -6 |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Item type | Nut |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.610 |
| Product length mm | 15.490 |
| Product material | Brass |
| Product serial name | 6100 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread sealant | No |
| Thread size 2 | 9/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319272 |
