Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 611X10 |
| End size 2 | -10 |
| End type 2 | Male 45 degree inverted flare |
| Finish plating | Bright dip |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.800 |
| Item type | Nut |
| Material | Brass |
| Product height in | 0.938 |
| Product height mm | 23.813 |
| Product length in | 0.555 |
| Product length mm | 14.100 |
| Product material | Brass |
| Product serial name | 611 |
| Product width in | 0.938 |
| Product width mm | 23.813 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975745458 |
