Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 611X12-BG |
| End size 1 | -12 |
| End Type 1 | Male 45 degree inverted flare |
| Hex size 1 IN | 1.188 |
| Hex size 1 MM | 30.200 |
| Item type | Nut |
| Material | Brass |
| Product height in | 1.188 |
| Product height mm | 30.163 |
| Product length in | 0.605 |
| Product length mm | 15.370 |
| Product material | Brass |
| Product serial name | 611 |
| Product width in | 1.188 |
| Product width mm | 30.163 |
| Thread sealant | No |
| Thread size 1 | 1-18 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075339093 |
