Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 6200X3 |
| End size 1 | -3 |
| End size 2 | -2 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.437 |
| Hex size 1 MM | 11.100 |
| Item type | Adapter-straight |
| Product height in | 0.437 |
| Product height mm | 11.100 |
| Product length in | 0.689 |
| Product length mm | 17.500 |
| Product material | Brass |
| Product serial name | 6200 |
| Product width in | 0.437 |
| Product width mm | 11.100 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UN |
| Thread size 2 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.141 |
| Tube outside diameter 1 MM | 3.6 |
| Tube outside diameter 2 IN | 0.335 |
| Tube outside diameter 2 MM | 8.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975770689 |
