Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 621X2-BG |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.312 |
| Hex size 5 MM | 7.9 |
| Item type | Adapter-straight |
| Product height in | 0.312 |
| Product height mm | 7.920 |
| Product length in | 0.657 |
| Product length mm | 16.700 |
| Product material | Brass |
| Product serial name | 621 |
| Product width in | 0.312 |
| Product width mm | 7.920 |
| Thread sealant | No |
| Thread size 1 | 5/16-24 UNF |
