Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 621X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.375 |
| Hex size 5 MM | 9.5 |
| Item type | Adapter-straight |
| Product material | Brass |
| Product serial name | 621 |
| Thread sealant | No |
| Thread size 1 | 9/16-24 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975750315 |
