Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 621X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.812 |
| Hex size 1 MM | 20.600 |
| Hex size 2 IN | 0.812 |
| Hex size 2 MM | 20.600 |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-straight |
| Product material | Brass |
| Product serial name | 621 |
| Thread sealant | No |
| Thread size 1 | 11/16-20 UN |
| Tube outside diameter 1 IN | 0.516 |
| Tube outside diameter 1 MM | 13.1 |
| Tube outside diameter 2 IN | 0.688 |
| Tube outside diameter 2 MM | 17.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975721421 |
