Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 62X5 |
| End size 1 | -5 |
| End size 2 | -5 |
| End Type 1 | Female compression |
| End type 2 | Female compression |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.300 |
| Hex size 5 IN | 0.500 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-union |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 1.261 |
| Product length mm | 32.040 |
| Product material | Brass |
| Product serial name | 62 |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259615 |
