Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 632 |
| End type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-straight |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product material | Brass |
| Product width in | 0.380 |
| Product width mm | 9.652 |
| Thread sealant | No |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975741757 |
