Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.3 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.9 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.311 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.387 |
| Tube outside diameter 2 MM | 9.8 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975755747 |
