Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 63X6-BG |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.618 |
| Hex size 1 MM | 15.700 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.900 |
| Hex size 5 IN | 0.559 |
| Hex size 5 MM | 14.2 |
| Item type | Adapter-straight |
| Product height in | 0.559 |
| Product height mm | 14.200 |
| Product length in | 1.161 |
| Product length mm | 29.500 |
| Product material | Brass |
| Product serial name | 63 |
| Product width in | 0.559 |
| Product width mm | 14.200 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.311 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.387 |
| Tube outside diameter 2 MM | 9.8 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
