Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 6400X2X21-BG |
| Drop dimension IN | 0.500 |
| Drop dimension MM | 12.70 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female 37 degree swivel |
| Hex size 1 IN | 0.420 |
| Hex size 1 MM | 10.700 |
| Item type | Adapter-elbow |
| Product height in | 0.630 |
| Product height mm | 15.990 |
| Product length in | 0.720 |
| Product length mm | 18.300 |
| Product material | Brass |
| Product serial name | 6400 |
| Product width in | 0.415 |
| Product width mm | 10.540 |
| Thread sealant | Yes |
| Thread size 1 | 5/16-24 UNF |
| Thread size 2 | 5/16-24 UNF |
| Tube outside diameter 1 IN | 0.130 |
| Tube outside diameter 1 MM | 3.3 |
| Tube outside diameter 2 IN | 0.270 |
| Tube outside diameter 2 MM | 6.9 |
