Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 6400X3 |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.20 |
| End size 1 | -3 |
| End size 2 | -2 |
| End Type 1 | 24 degree DKO swivel GAZ |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.793 |
| Product height mm | 20.150 |
| Product length in | 0.872 |
| Product length mm | 22.150 |
| Product material | Brass |
| Product serial name | 6400 |
| Product width in | 0.445 |
| Product width mm | 11.300 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975756058 |
