Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 6400X4 |
| Drop dimension IN | 0.520 |
| Drop dimension MM | 13.20 |
| End size 1 | -4 |
| End size 2 | -2 |
| End Type 1 | 24 degree DKO swivel GAZ |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.520 |
| Hex size 1 MM | 13.2 |
| Item type | Adapter-elbow |
| Product height in | 0.767 |
| Product height mm | 19.480 |
| Product length in | 0.872 |
| Product length mm | 22.150 |
| Product material | Brass |
| Product serial name | 6400 |
| Product width in | 0.506 |
| Product width mm | 12.850 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.380 |
| Tube outside diameter 2 MM | 9.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975734667 |
