Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 64X3 |
| Drop dimension IN | 0.600 |
| Drop dimension MM | 15.00 |
| End size 1 | -3 |
| End size 2 | -3 |
| End size 3 | -3 |
| End Type 1 | Female compression |
| End type 2 | Female compression |
| End type 3 | Female compression |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Hex size 2 IN | 0.438 |
| Hex size 2 MM | 11.100 |
| Hex size 3 IN | 0.438 |
| Hex size 3 MM | 11.1 |
| Item type | Adapter-tee |
| Product height in | 0.821 |
| Product height mm | 20.860 |
| Product length in | 1.561 |
| Product length mm | 39.640 |
| Product material | Brass |
| Product serial name | 64 |
| Product width in | 0.437 |
| Product width mm | 11.110 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975773352 |
