Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 64X3-BG |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 20.30 |
| End size 1 | -3 |
| End size 2 | -3 |
| End size 3 | -3 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Line/hose/tube |
| Finish plating | Nickel plating |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Item type | Adapter-tee |
| Product height in | 0.790 |
| Product height mm | 20.060 |
| Product length in | 1.240 |
| Product length mm | 31.500 |
| Product material | Brass |
| Product serial name | 641 |
| Product width in | 0.406 |
| Product width mm | 10.310 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.190 |
| Tube outside diameter 2 MM | 4.8 |
| Tube outside diameter 3 IN | 0.190 |
| Tube outside diameter 3 MM | 4.8 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
